GN 161.1 Lift-Off Hinges Zinc Die-Cast

Photo

GN 161.1 Zinc Die-Cast Lift-Off Hinges Color: SR - Silver, RAL 9006, textured finish
Color: SR - Silver, RAL 9006, textured finish
GN 161.1 Zinc Die-Cast Lift-Off Hinges Color: SR - Silver, RAL 9006, textured finish GN 161.1 Zinc Die-Cast Lift-Off Hinges Color: SW - Black, RAL 9005, textured finish

Product description

Information

Lift-off hinges GN 161.1 are a unique variation with a highly attractive design. The mounting screws are concealed.

During load tests, these hinges were gradually loaded and relieved at room temperature with incrementally increasing force.

For the specified values, an insignificant permanent deformation remained after relieving the load which had no effect on the function and appearance. In most cases, the failure loads are multiples of the specified value.

Indicated load bearing capacities are non-binding recommended values and constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use. Environmental influences and aging may influence these values.

Specification

Zinc die-cast, powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Washer
Plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 161.1 Zinc Die-Cast Lift-Off Hinges sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1dl2l3l4l5mt1t2Radial loadAxial load
0.592.48M 50.671.220.240.390.750.200.39517 lbf (2300 N)337 lbf (1500 N)

Build & Price

3D Product Configurator
Width b
Length l1
Color
SR
SW

Selected Part

Total US Dollars (net)
$12.57
In Stock: 12
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$12.57
5099$11.52
100249$10.48
≥ 250$9.43
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.160 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 161.1-15-63-SWGN 161.1-15-63-SR