Lift-off hinges GN 161.2 are a unique variation with a highly attractive design. The mounting screws are concealed.
During load tests, these hinges were gradually loaded and relieved at room temperature with incrementally increasing force.
For the specified values, an insignificant permanent deformation remained after relieving the load which had no effect on the function and appearance. In most cases, the failure loads are multiples of the specified value.
Indicated load bearing capacities are non-binding recommended values and constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use. Environmental influences and aging may influence these values.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.274 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351