Slotted spanner lock nuts GN 1804.1 are self-locking because of the polyamide insert. They can therefore also be used as a setting nut and may be used more than once.
The thread series corresponds to DIN 981 roller bearing slotted spanner nuts for the most part. The additionally available dimensions cover common thread sizes used in machine and fixture construction.
The sizes M55x2 and larger have 6 slots.
Specification
Nut
Steel
Property class 5
Zinc plated, blue passivated finish
Insert
Plastic, Polyamide (PA)
Temperature resistant up to 194 °F (90 °C)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351