GN 203 Fixed Tapered Handles Phenolic Plastic, with Threaded Stud

Photo

GN 203 Phenolic Plastic Fixed Tapered Handles, with Threaded Stud

Product description

Information

Fixed tapered handles GN 203 are used in applications where a positive non-revolving grip is required.

They are not suitable for applications where the handle is exposed to heavy loads. For applications with increased loads, see EN 539 cylindrical handles.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 203 Phenolic Plastic Fixed Tapered Handles, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2
0.47M 40.351.570.31
0.59M 50.431.970.28
0.71M 60.512.520.31
0.83M 60.592.830.39
0.83M 80.592.830.39
0.98M 80.673.540.39
1.02M 100.793.940.47
1.30M 120.984.880.55

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$3.26
In Stock: 486
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.26
100249$2.99
250499$2.72
≥ 500$2.45
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.