Fixed clamping levers GN 204 are machined from solid bar and are the shortened version of the DIN 99 clamping levers. Ideal for smaller, more confined applications.
Specification
Body
Steel
Turned
Blackened finish
RoHS
On request
Short clamping levers with straight lever
Special inch and metric bores or threads
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351