GN 214.2 Rapid Release Pins Stainless Steel, with Steel Shank, with Axial Lock (Pawl)

Photo

GN 214.2 Stainless Steel Rapid Release Pins, with Steel Shank, with Axial Lock (Pawl)

Product description

Information

Rapid release pins GN 214.2 are used for rapid connecting and securing of components or workpieces. A typical application is locating pins that have to regularly be moved in and out of position.

The rectangular pawls made of stainless steel sheet metal keep the shank pin in an axial position in the bore. The shank pin can be inserted or retracted by pressing the button releasing the pawls from their secured locked-out position, once the button is released, the pawls return to their original position.

This type with swiveling pull ring is ideal for use in confined spaces.

The load values given in the table for shear strengths are for reference only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Shank pin
Steel, zinc plated, blue passivated finish


Securing pawls
Stainless steel sheet metal AISI 304


Pull ring
Stainless steel AISI 301


Push button / push rod
Plastic
Technopolymer (Polyacetal POM)

  • Temperature resistant up to 176 °F (80 °C)
  • Push button: red

Spring
Stainless steel AISI 301


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2 (with 2 Key Rings or with 1 Key Ring and 1 Mounting Tab)
Retaining Cables GN 111.2 (with Mounting Tabs or Loops)
Spiral Retaining Cables GN 111.4

Technical drawing

3D
Hide technical drawing
GN 214.2 Stainless Steel Rapid Release Pins, with Steel Shank, with Axial Lock (Pawl) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.004l1 +0.016
Minimum size
abd2d3d4d5l2l3
0.2360.3940.4720.6300.7870.9841.1811.3781.5751.7721.9692.3622.7563.150--0.090.020.29 +0.020.230.470.910.281.50
0.3150.3940.6300.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.937-0.110.020.39 +0.020.310.470.910.331.50
0.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7240.130.040.46 +0.040.390.631.100.391.65
0.4720.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.724-0.150.040.54 +0.040.470.631.100.441.65
0.6301.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7245.1185.5125.9060.190.050.74 +0.040.630.791.260.561.83

Build & Price

3D Product Configurator
Pin diameter d1
Length l1

Load Capacity of Rapid Release Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1
Pin diameter
GN 214.2
63147 lbf (14 kN)
86295 lbf (28 kN)
108543 lbf (38 kN)
1213713 lbf (61 kN)
1625403 lbf (113 kN)

Selected Part

Total US Dollars (net)
$16.93
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$16.93
100249$15.52
250499$14.11
≥ 500$12.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.038 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.