GN 2180 Edge Protection Seal Profiles Material NBR / EPDM (UL Certified)

Photo

GN 2180 Edge Protection Seal Profiles, Material NBR / EPDM (UL Certified) Type: A - Upper seal profile
Type: A - Upper seal profile
GN 2180 Edge Protection Seal Profiles, Material NBR / EPDM (UL Certified) Type: A - Upper seal profile GN 2180 Edge Protection Seal Profiles, Material NBR / EPDM (UL Certified) Type: D - Side seal profile

Product description

Information

Edge protection seal profiles GN 2180 can be used to seal doors, covers and hatches. The profiles are pressed by hand onto the front of metal sheets and plates. The embedded clamp insert prevents detachment. Glue or other adhesives are not required.

When assembled, the profile should deform slightly according to w2. This ensures an optimal seal. Adherance to the guideline placement radii (r1 to r4) is recommended in order to ensure a tight profile seal and to make assembly easier.

The NBR profiles are recommended for use in cases where contact with fuels, oils or coolants can occur.

EPDM profiles are certified according to UL 50 and UL 94-HB and are therefore approved for the US American and the Canadian market.

Specification

Clamping profile / sealing profile
Ethylene propylene diene rubberEPDM

  • Black
  • Clamping profile hardness 65 ±5 Shore A
  • Sealing profile hardness 25 ±5 Shore A
  • Temperature resistant from
    -40 °F to +212 °F (-40 °C to +100 °C)
    Acrylonitrile butadiene rubberNBR
    (Only for sizes h1 = 20.5 and 13 mm)
  • Black
  • Clamping profile hardness 60 ±5 Shore A
  • Sealing profile hardness 25 ±5 Shore A
  • Temperature resistant from
    -22 °F to +212 °F (-30 °C to +100 °C)

Clamp insert
Steel wire polyester clamping band


RoHS

Technical drawing

3D
Hide technical drawing
GN 2180 Edge Protection Seal Profiles, Material NBR / EPDM (UL Certified) sketch

Part Options / Table

Type

AUpper seal profile
DSide seal profile
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Type A
h1
Type D
Length l
in meters
a
Clamping range
in millimeters
bh2h3h4kr1r2r3r4w1w2
At up to 50 % of
permissible
deformation
0.61-20500.8 - 2.50.330.35---3.151.970.79-0.260.20
0.81-20501 - 3.50.430.41---3.541.971.18-0.390.28
-0.4520500.8 - 2.50.340.350.100.150.161.181.573.151.570.330.27
-0.5120501 - 3.50.430.420.090.180.191.571.973.943.150.440.34

Build & Price

3D Product Configurator
Material


Height h1 (Type A)
Height h1 (Type D)
Type


Length l (in meters)

Application Examples

Drawing Application Edge Protection Drawing Application edge protection 2

Application examples
With their versatility, edge protection profiles / edge protection seal profiles can be implemented in various applications, in conjunction with other standard parts. In particular, combinations with product group 3.3 and product group 2.4 can achieve a variety of useful constructions.

Construction Example

Kantenschutzprofil Konstruktionsbeispiel ZN

Construction example
The construction depicted shows a standard application of edge protection profiles and edge protection seal profiles. The edge protection seal profiles are attached to the door and the fixed frame. The opening for the door is covered with an edge protection profile at its cut edge.

Selected Part

Total US Dollars (net)
$194.18
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$194.18
59$178.00
1024$161.82
≥ 25$145.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 6.172 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 2180-EPDM-15,5-A-20GN 2180-EPDM-15,5-A-50GN 2180-EPDM-20,5-A-20GN 2180-NBR-20,5-A-20GN 2180-EPDM-20,5-A-50GN 2180-NBR-20,5-A-50GN 2180-EPDM-11,5-D-20GN 2180-EPDM-11,5-D-50GN 2180-EPDM-13-D-20GN 2180-NBR-13-D-20GN 2180-EPDM-13-D-50GN 2180-NBR-13-D-50