GN 227.6 Valve Handwheels Steel Sheet Metal

Photo

GN 227.6 Steel Sheet Metal Valve Handwheels Finish: RT - Red, RAL 3000, matte finish
Finish: RT - Red, RAL 3000, matte finish
GN 227.6 Steel Sheet Metal Valve Handwheels Finish: RT - Red, RAL 3000, matte finish GN 227.6 Steel Sheet Metal Valve Handwheels Finish: SW - Black, RAL 9005, matte finish GN 227.6 Steel Sheet Metal Valve Handwheels Finish: ZB - Zinc plated, blue passivated finish

Product description

Information

Valve handwheels GN 227.6 have been specially developed for valves and they offer definite advantages:

They consist of a single unwelded piece of steel sheet metal manufactured by a special process to give a reinforced hub. They offer high mechanical strength and are not affected by shocks and knocks.

They are resistant to temperature and fire and not weakened by any aging process.

The slightly tapered square hole allows easy installation and firm seating on a spindle.

They are of an attractive design and low cost.

Specification

Steel sheet metalST

  • Powder coated
    Black, RAL 9005, matte finishSWSW
    Red, RAL 3000, matte finishRTRT
  • Zinc plated, blue passivated finishZBZB

RoHS

Technical drawing

3D
Hide technical drawing
GN 227.6 Steel Sheet Metal Valve Handwheels sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
ds0s1 ±0.004s2 ±0.004l1 ±0.02l2No. of
spokes
1.97V 60.2320.2420.330.473
1.97V 70.2720.2810.330.473
2.36V 60.2320.2420.330.473
2.36V 70.2720.2810.330.473
2.76V 70.2720.2810.390.593
2.76V 80.3110.3210.390.593
3.15V 80.3110.3210.430.633
3.15V 90.3500.3600.430.633
3.54V 90.3500.3600.430.633
3.94V 90.3500.3600.510.793
3.94V 100.3900.4000.510.793
5.12V 120.4690.4780.590.913

Build & Price

3D Product Configurator
Material

Handwheel diameter d
Square s0
Finish
RT
SW
ZB

Selected Part

Total US Dollars (net)
$1.19
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.19
5099$1.09
100249$1.00
≥ 250$0.90
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.