GN 2277.1 Adjustment Plates Stainless Steel, for GN 2277 Bull´s Eye Spirit Levels

Photo

GN 2277.1 Stainless Steel Adjustment Plates for GN 2277 Bull´s Eye Spirit Levels
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Adjustment plates GN 2277.1 are used in combination with GN 2277, Type A bull's eye spirit levels.

The mounting bore holes offset by 120° allow the bull's eye spirit levels and the mounting plate to be aligned in relation to the mounting surface. An alignment ball at the bottom surface of the adjustment plate serves as a tilting point.

Specific tightening torques of the bolts are allowed to be achieved, so that the bubble is centrally located inside the marking ring once the horizontal alignment is reached.

Specification

Stainless steelNI AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 2277.1 Stainless Steel Adjustment Plates for GN 2277 Bull´s Eye Spirit Levels sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2
0.790.670.070.130.05
0.980.830.090.130.05
1.180.940.130.130.05
1.571.360.130.130.05
1.971.690.130.130.05

Build & Price

3D Product Configurator
Material

Diameter d1

Selected Part

Total US Dollars (net)
$4.91
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$4.91
5099$4.50
100249$4.10
≥ 250$3.69
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
Recently Viewed

Show all standards