EN 236 Hinges Technopolymer Plastic, Adjustable, with Alignment Bushings

Photo

EN 236 Technopolymer Plastic Hinges, Adjustable, with Alignment Bushings
ELESA original design
code: CFR.
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

EN 236 hinges allow for technically and visually perfect positioning and alignment of a door in its frame.

The serrations at the wings of the hinge (cross serration) and at the alignment bushings create a form lock which prevents the hinge from moving after installation. The tips of the arrows mark the 0 reference point for easier installation.

Depending on the installation position (rotating by 90°) of the alignment bushings, the hinge is adjustable both in vertical and in horizontal directions.

Specification

Body
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte finish
  • Temeperature resistant up to 176 °F (80 °C)

Pin
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
EN 236 Technopolymer Plastic Hinges, Adjustable, with Alignment Bushings sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1h2h3h4l3m1m2s1s2
2.952.360.260.310.630.310.370.751.161.631.340.670.51

Build & Price

3D Product Configurator
Width l1
Length l2

Selected Part

Total US Dollars (net)
$13.96
In Stock: 40
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$13.96
10249$13.46
250499$12.70
≥ 500$11.43
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.154 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
EN 236-75-60