GN 238 Hinges Zinc Die-Cast, Adjustable, with Cover Caps

Photo

GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps Type: BJ - Adjustable on both sides
Color: SR - Silver, RAL 9006, textured finish
Type: BJ - Adjustable on both sides
Color: SR - Silver, RAL 9006, textured finish
GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps Type: BJ - Adjustable on both sides
Color: SR - Silver, RAL 9006, textured finish GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps Type: EJ - Adjustable on one side
Color: SW - Black, RAL 9005, textured finish GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps Type: NJ - Not adjustable
Color: SR - Silver, RAL 9006, textured finish

Product description

Information

GN 238 hinges allow a technically and visually perfect alignment of the door to its frame.

Hinge is available with both sides adjustable (Type BJ), one side adjustable (Type EJ), and fixed hole type (Type NJ).

The steel adjustable disk has a serrated ring on its bottom side that seats into the radially positioned serrations of the zinc hinge plate when the countersunk screw is tightened. This secures the disk in place (patented).

The plastic cover hides the adjustable disk and the screw to prevent dirt from entering, and also provides a clean, appealing look.

Specification

Body
Zinc die-cast, powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Adjustable disk
Steel, hardened


Cover cap
Plastic

  • Black-gray for SW
  • Light gray for SR

Pin
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps sketch

Part Options / Table

Type

BJAdjustable on both sides
EJAdjustable on one side
NJNot adjustable
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1 ≈h2 ≈h3l3m1m2
1.651.650.210.160.430.260.300.670.980.98
1.971.970.250.200.530.280.330.831.181.18
2.362.360.250.240.650.330.431.021.421.42

Build & Price

3D Product Configurator
Width l1
Length l2
Type



Color
SR
SW

Swivelling Range

Sketch GN 238 swivelling range

Operating Principle (Type BJ)

Sketch GN 238 function

Assembly Instruction

Sketch GN 238 assembly

Selected Part

Total US Dollars (net)
$17.19
In Stock: 154
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$17.19
100249$15.76
250499$14.33
≥ 500$12.89
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.119 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.