GN 2402 Linear Slides Steel, with No Extension

Photo

GN 2402 Steel Linear Slides, with No Extension

Product description

Information

GN 2402 linear slides with no extension are used, for example, for drawers and sliding doors, or in jigmaking for a sliding motion in linear direction.

The sliding distance of the runner lies within the length of the rail l1. The limitation of the max. stroke should be ensured by external elements. The stops of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

Rail / runner
Heat-treated steel

  • Zinc plated, blue passivated finish
  • Hardened raceways

Balls
Rolling bearing steel, hardened


Ball cage
Steel, zinc plated


RoHS

On request

Other lengths (based on the standard lengths in the grid dimension of 80 mm)
Special lengths (bore, start and end distances)
More than one runner, special cages

Technical drawing

3D
Hide technical drawing
GN 2402 Steel Linear Slides, with No Extension sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1l3l1 - l2
Length - Stroke
(millimeters)
b1b2d1
Thread
d2l4
max.
m1m2st
1.102.36130 - 34210 - 114370 - 2740.480.51M 50.220.710.390.790.160.28
1.103.15290 - 174450 - 334610 - 4940.480.51M 50.220.710.390.790.160.28
1.105.12290 - 124450 - 284690 - 5240.480.51M 50.220.710.983.150.160.28
1.108.27450 - 204610 - 3641010 - 7640.480.51M 50.220.710.983.150.160.28
1.385.12290 - 114450 - 274770 - 5940.650.67M 60.260.910.983.150.140.39
1.388.27450 - 194690 - 4341010 - 7540.650.67M 60.260.910.983.150.140.39
1.3811.42610 - 274930 - 5941330 - 9940.650.67M 60.260.910.983.150.140.39
1.698.27450 - 194690 -4341010 - 7540.830.87M 80.330.910.983.150.180.53
1.6914.57770 - 3541010 - 5941490 - 10740.830.87M 80.330.910.983.150.180.53

Build & Price

3D Product Configurator
Height h1
Length l3 of the runner
Length l1 of the rail

Static Load

Show / Hide columns
Part number
GN 2402
Load ratingsCorad

Coax
Permissible load torques
Mx in Nm


My in Nm


Mz in Nm
-28-60805 lbf (3580 N)562 lbf (2500 N)372518
-28-801075 lbf (4780 N)752 lbf (3345 N)654523
-28-1301746 lbf (7765 N)1222 lbf (5435 N)16611738
-28-2102820 lbf (12545 N)1974 lbf (8780 N)43030062
-35-1302244 lbf (9980 N)1570 lbf (6985 N)21915650
-35-2103625 lbf (16125 N)2538 lbf (11290 N)56039487
-35-2905006 lbf (22270 N)3505 lbf (15590 N)1085745109
-43-2105202 lbf (23140 N)3642 lbf (16200 N)790552157
-43-3709167 lbf (40775 N)6416 lbf (28540 N)24451710275

Selected Part

Total US Dollars (net)
$146.41
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$146.41
59$134.21
1024$122.01
≥ 25$109.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.502 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.