GN 2404 Telescopic Linear Slides Steel, with Partial Extension

Photo

GN 2404 Steel Telescopic Linear Slides, with Partial Extension

Product description

Information

GN 2404 telescopic linear slides with partial extension are used, for example, for drawers and sliding doors, or in jigmaking for a sliding motion in linear direction. Rail and runner are equal in length.

The one-sided sliding distance is limited to slightly more than half the rail length, which corresponds to a partial extension. For a full extension, the support screw can be removed, thus extending the stroke to slightly more than the complete rail length.

The limitation of the max. stroke should be ensured by external elements. The stops of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

Rail / runner
Heat-treated steel

  • Zinc plated, blue passivated finish
  • Hardened raceways

Balls
Rolling bearing steel, hardened


Ball cage
Steel, zinc plated


RoHS

On request

Other lengths (based on the standard lengths in the grid dimension of 80 mm)
Special lengths (bore, start and end distances)

Technical drawing

3D
Hide technical drawing
GN 2404 Steel Telescopic Linear Slides, with Partial Extension sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1l1 - l2
Length - Stroke
(millimeters)
b1b2d1
Thread
d2st
1.10130 - 74210 - 116290 - 148370 - 190450 - 232530 - 2740.480.51M 50.220.160.28
1.38290 - 159370 - 203450 - 247530 - 279610 - 323690 - 3670.650.67M 60.260.140.39
1.69370 - 208450 - 243530 - 278610 - 313690 - 363770 - 3980.830.87M 80.330.180.53

Build & Price

3D Product Configurator
Height h1
Length l1 of the rail

Static Load

Show / Hide columns
Part number
GN 2404
Load ratingsCorad

Coax
Permissible load torques
Mx in Nm


My in Nm


Mz in Nm
-28-130145 lbf (645 N)102 lbf (452 N)302317
-28-210262 lbf (1165 N)183 lbf (816 N)866027
-28-290453 lbf (2015 N)317 lbf (1410 N)19013541
-28-370571 lbf (2540 N)400 lbf (1780 N)30921552
-28-450689 lbf (3065 N)482 lbf (2145 N)54031664
-28-530808 lbf (3595 N)565 lbf (2515 N)62543574
-35-290472 lbf (2100 N)330 lbf (1470 N)21815556
-35-370604 lbf (2685 N)423 lbf (1880 N)34824769
-35-450735 lbf (3270 N)514 lbf (2285 N)51536580
-35-530978 lbf (4350 N)685 lbf (3045 N)787553101
-35-6101108 lbf (4930 N)776 lbf (3450 N)1025722113
-35-6901239 lbf (5510 N)868 lbf (3860 N)1295914125
-43-370796 lbf (3540 N)558 lbf (2480 N)444313119
-43-4501103 lbf (4905 N)772 lbf (3435 N)735514151
-43-5301417 lbf (6305 N)993 lbf (4415 N)1090766184
-43-6101737 lbf (7725 N)1216 lbf (5410 N)15251065210
-43-6901840 lbf (8185 N)1288 lbf (5730 N)18501295240
-43-7702133 lbf (9490 N)1468 lbf (6530 N)24051685273

Selected Part

Total US Dollars (net)
$162.60
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$162.60
59$149.05
1024$135.50
≥ 25$121.95
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.639 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.