GN 2406 telescopic linear slides with full extension consist of two linear slides linked by an intermediate profile. They are used when the lateral space requires a small width, and at the same time large strokes are needed. The S-shape of the intermediate profile gives the configuration a high degree of sturdiness.
The rails and the intermediate profile are equal in length. Both rails can be extended to such an extent that a stroke is reached which is longer than the base length l1.
The limitation of the max. stroke should be ensured by external elements. The stops of the rail are dampened by elastomers and have been designed to guard against the inadvertent extraction of the runner from the rail.
Specification
Rail / runner
Heat-treated steel
Zinc plated, blue passivated finish
Hardened raceways
Balls
Rolling bearing steel, hardened
Ball cage
Steel, zinc plated
Intermediate metal sheet of the ball cage
Steel, zinc plated
RoHS
On request
Other lengths (based on the standard lengths in the grid dimension of 80 mm)
Special lengths (bore, start and end distances)
Extension on both sides (Type D)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 4.166 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351