GN 2408 telescopic linear slides with full extension consist of two interconnected linear slides. They are used, for example, in handling or automation applications and in jigmaking for straight-line travel when large strokes are required with a low construction height of the rail. The H-shape of the rails gives the configuration a high degree of sturdiness.
The rails and runners are equal in length. Both rails can be extended to such an extent that a stroke is reached which is longer than the base length l1. Removing the stop screws from the rails allows a stroke of the runners on both sides. The position of the rail is defined only at the two end positions.
Depending on the requirements, three types of mounting holes are available. The limitation of the max. stroke should be ensured by external elements. The stops of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.
Specification
Rail / runner
Heat-treated steel
Zinc plated, blue passivated finish
Hardened raceways
Balls
Rolling bearing steel, hardened
Ball cage
Steel, zinc plated
Rail connection
Stainless steel blank rivets
(h1 = 28 mm and 35 mm)
Zinc plated steel screws
(h1 = 43 mm)
RoHS
On request
Other lengths (based on the standard lengths in the grid dimension of 80 mm)
Special lengths (bore, start and end distances)
Version with defined movement of the rail (only for stroke on both sides)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 21.539 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351