GN 2426 Cam Rollers Steel, for Cam Roller Linear Guide Rails GN 2422

Photo

GN 2426 Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2422 Type: N - Normal cam roller with centered bearing pivot
Type: N - Normal cam roller with centered bearing pivot
GN 2426 Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2422 Type: N - Normal cam roller with centered bearing pivot GN 2426 Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2422 Type: B - Cam roller with bore GN 2426 Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2422 Type: E - Eccentrical cam roller with eccentrical bearing pivot

Product description

Information

GN 2426 cam rollers are combined with GN 2422 cam roller linear guide rails to build individual and space-saving cam roller linear guide rail systems.

The outer surfaces of the cam rollers are slightly convex, so that in conjunction with the correspondingly-shaped fixed bearing rails (type XT or XV) there is an accurate and linear run across four contact points. The same applies to floating bearing rails (type UT or UV), but with only two contact points.

Combined with the rail, clearance freedom or the initial tension of several cam rollers can be determined during assembly by using the eccentrically adjustable cam roller (type E). The required open-end wrench is available separately under GN 2424.1.

The sealed and permanently lubricated cam rollers guarantee a superior running performance.

Specification

Cam roller

  • Rolling bearing steel, hardened
  • Dust and splash water protected (2RS)
  • Permanent lubrication

Sealing disks
Plastic (NBR)2RS


Bearing pivot
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 2426 Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2422 sketch

Part Options / Table

Type

BCam roller with bore
NNormal cam roller with centered bearing pivot
EEccentrical cam roller with eccentrical bearing pivot
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Rail
b1b2d1d2d3 -0.002d4
Thread
d5 -0.0003l1l2l3
max.
A/Ftx
0.710.160.060.550.490.24M 40.200.070.060.020.310.200.02
1.100.280.090.880.760.39M 50.280.150.090.020.510.310.02
1.380.300.131.100.990.47M 50.310.170.100.030.590.350.03
1.690.430.201.381.210.47M 60.390.170.100.030.590.430.03

Build & Price

3D Product Configurator
Height h1
Type



Material of the sealing disks

Load Rating

Show / Hide columns
Part numberLoad ratings in
main load
directionCorad




Coax in N
Permissible load
torques


Mx in Nm




My in Nm




Mz in Nm
GN 2426 -18-...92.17 lbf (410 N)----
GN 2426 -28-...247 lbf (1100 N)----
GN 2426 -35-...396 lbf (1760 N)----
GN 2426 -43-...607 lbf (2700 N)----

Selected Part

Total US Dollars (net)
$48.62
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$48.62
59$44.57
1024$40.52
≥ 25$36.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.