GN 2428 Wipers Plastic, for Cam Roller Linear Guide Rails GN 2422

Photo

GN 2428 Plastic Wipers, for Cam Roller Linear Guide Rails GN 2422 Type: X - For fixed bearing rails
Type: X - For fixed bearing rails
GN 2428 Plastic Wipers, for Cam Roller Linear Guide Rails GN 2422 Type: X - For fixed bearing rails GN 2428 Plastic Wipers, for Cam Roller Linear Guide Rails GN 2422 Type: U - For floating bearing rails

Technical drawing

3D
Hide technical drawing
GN 2428 Plastic Wipers, for Cam Roller Linear Guide Rails GN 2422 sketch

Part Options / Table

Type

UFor floating bearing rails
XFor fixed bearing rails
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Rail
b1b2d
For socket cap
screw DIN 912
h2l1l2l3
max.
m1m2
0.710.500.22M 30.670.280.200.14-0.14
1.100.750.39M 40.980.280.200.140.310.18
1.381.000.49M 41.260.280.200.140.390.22
1.691.270.59M 41.570.280.200.140.470.30

Build & Price

3D Product Configurator
Height h1
Type


Selected Part

Total US Dollars (net)
$20.79
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$20.79
59$19.06
1024$17.33
≥ 25$15.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.