The searched standard part number is no longer valid. Your search was automatically changed to the new standard part number.

GN 249.1 Ball Buttons Steel, for Ball Plungers / Spring Plungers

Photo

GN 249.1 Steel Ball Buttons for Ball Plungers / Spring Plungers

Product description

Information

Ball buttons GN 249.1 are mainly used with ball plungers / spring plungers when low wear and exact positioning are needed.

To achieve optimal locking of the ball plungers, the maximum distance a between the ball button and the ball plunger should not be exceeded. The maximum distance a is calculated from the difference between the compression w of the selected plunger and the indentation depth s of the ball in the recess.

These ball buttons are especially recommended for use with ball plungers or spring plungers with high spring loads.

Specification

Steel, hardened and ground


RoHS

Technical drawing

3D
Hide technical drawing
GN 249.1 Steel Ball Buttons for Ball Plungers / Spring Plungers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.001d2d3
Ball Ø of
ball plunger
l1 ±0.002l2s ≈
(millimeter)
Indentation depth
of the ball
into the recess
at d0
GN 615
GN 615.2
GN 615.3
GN 615.5
GN 815
GN 815.1
GN 615.8
GN 615.9
GN 614
GN 614.2
GN 614.5
GN 614.3 GN 614.8 GN 615.1
GN 615.4
GN 616
GN 616.1
w
Compression
0.1570.07-0.1970.06M_4=0.4M_6=0.4Ø_3=0.4Ø_3.5=0.4Ø_5=0.4M_5=0.4M_5=0.4-
0.2360.10-0.3150.06M_5=0.7_/_M_6=0.5M_8=0.5Ø_4=0.7_/_Ø_5=0.4Ø_4=0.7_/_Ø_5=0.5Ø_6=0.5M_6=0.8_/_M_8=0.5M_6=0.8_/_M_8=0.5-
0.3150.14-0.3940.08M_8=0.8M_10=0.8Ø_6=0.7Ø_6=0.8Ø_8=1.5M_10=0.8M_10=1-
0.3940.18-0.4720.08M_10=1M_12=0.9Ø_8=0.9Ø_8=1Ø_10=0.9M_12=1M_12=1-
0.4720.24-0.5510.10M_12=1.4M_16=1.2Ø_10=1.4Ø_10=1.4Ø_12=1.2M_16=1.2M_16=1.5-
0.6300.30-0.7090.10M_16=1.7-Ø_12=1.7Ø_12=1.7-M_20=1.7M_20=1.7-
0.7870.33-0.8660.12M_20=1.8----M_24=1.6--
* See corresponding ball plunger table

Build & Price

3D Product Configurator
Diameter d1
Diameter d2

Selected Part

Total US Dollars (net)
$8.75
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.75
100249$8.02
250499$7.30
≥ 500$6.57
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.