GN 251.6 Stop Bolts Steel, with Retaining Magnet

Photo

GN 251.6 Steel Stop Bolts, with Retaining Magnet

Product description

Information

Stop bolts with retaining magnet GN 251.6, in combination with the steel housing of the hex head screw, form a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

These stop bolts are suitable as workpiece stop, with the integrated magnet holding the workpiece in place.

After positioning, the stop bolt can be secured with the included lock nut.

Specification

Hex head screw
Steel

  • Property class 5.8
  • Zinc plated, blue passivated finish

Hex nut
Steel

  • Property class 04
  • Zinc plated, blue passivated finish

Magnet material
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 176 °F (80 °C)


RoHS

Technical drawing

3D
Hide technical drawing
GN 251.6 Steel Stop Bolts, with Retaining Magnet sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1*
Thread
l1d2e ≈k1k2l2
max.
sNominal magnetic forces
M 60.470.630.790.981.180.390.430.16 -0.020.130.120.395.62 lbf (25 N)
M 80.630.790.981.181.570.510.570.21 -0.020.160.150.5111.24 lbf (50 N)
M 100.790.981.181.571.970.670.700.25 -0.020.200.180.6716.86 lbf (75 N)
M 120.981.181.571.972.360.750.790.30 -0.040.240.200.7524.73 lbf (110 N)
M 161.181.571.972.363.150.941.060.39 -0.040.310.240.9432.60 lbf (145 N)
*Thread is nut compatible

Build & Price

3D Product Configurator
Thread d1
Length l1
Magnet material

Selected Part

Total US Dollars (net)
$7.92
In Stock: 990
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.92
100249$7.26
250499$6.60
≥ 500$5.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 251.6-M6-12-NDGN 251.6-M6-16-NDGN 251.6-M6-20-NDGN 251.6-M6-25-NDGN 251.6-M6-30-NDGN 251.6-M8-16-NDGN 251.6-M8-20-NDGN 251.6-M8-25-NDGN 251.6-M8-30-NDGN 251.6-M8-40-NDGN 251.6-M10-20-NDGN 251.6-M10-25-NDGN 251.6-M10-30-NDGN 251.6-M10-40-NDGN 251.6-M10-50-NDGN 251.6-M12-25-NDGN 251.6-M12-30-NDGN 251.6-M12-40-NDGN 251.6-M12-50-NDGN 251.6-M12-60-NDGN 251.6-M16-30-NDGN 251.6-M16-40-NDGN 251.6-M16-50-NDGN 251.6-M16-60-NDGN 251.6-M16-80-ND