GN 252.5 Threaded Plugs Stainless Steel

Photo

GN 252.5 Stainless Steel Threaded Plugs Type: A - Without thread coating
Type: A - Without thread coating
GN 252.5 Stainless Steel Threaded Plugs Type: A - Without thread coating GN 252.5 Stainless Steel Threaded Plugs Type: PRB - With thread coating (Polyamide all-round coating)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Threaded plugs GN 252.5 can be used as a spring retention unit as shown above or, as a plug to keep debris from entering into a critical threaded area.

The PRB thread coating (Polyamide - applied around the complete circumference) acts as a thread lock, preventing the threaded plug from being inadvertently loosened and becoming detached.

Specification

Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 252.5 Stainless Steel Threaded Plugs sketch

Part Options / Table

Type

AWithout thread coating
PRBWith thread coating (Polyamide all-round coating)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dhA/F
in mm
M 12 x 1.50.396
M 16 x 1.50.398
M 20 x 1.50.4710
M 24 x 1.50.4714
M 27 x 1.50.4714

Build & Price

3D Product Configurator
Thread d
Type


Selected Part

Total US Dollars (net)
$5.65
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$5.65
250499$5.18
500999$4.71
≥ 1000$4.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.