GN 315.1 Snap Latches Zinc Die-Cast, with Fixed Latch Distance

Photo

GN 315.1 Zinc Die-Cast Snap Latches, with Fixed Latch Distance

Product description

Information

Snap latches GN 315.1 are characterized by a radial, spring-loaded slide performing the latching action.

When the door is closed, the latching action occurs automatically. The chamfered slide is first pushed back via a lug, and then moved into the latching position by the pressure spring.

The door is unlatched via the push button.

To operate doors, these snap latches include the operating button.

Specification

Latch housing / housing collar
Zinc die-cast

  • Corrosion resistant
    ZNDG Pass Nano® coating
  • Anthracite colored

Housing collar
Powder coated
Black, matte finish


Slide
Plastic
Technopolymer (Polyamide PA)
Black


Push button
Plastic
Technopolymer (Polyamide PA)
Light gray


Hex nut
Steel, zinc plated, blue passivated finish


RoHS

Accessory

Finger Grip Opening Handles GN 120.1

Technical drawing

3D
Hide technical drawing
GN 315.1 Zinc Die-Cast Snap Latches, with Fixed Latch Distance sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm distance Ab
max. door thickness
Length l
0.790.471.12
0.980.671.32

Build & Price

3D Product Configurator
Latch arm distance A

Construction and Assembly Instructions

GN 315.1 Installation holes

These snap locks can be used to latch a door, cover or hatch but not to clamp it.

This is why it is important to position the locking distance A (door + frame width) with great accuracy and precision.

For installation of the cam latch, create a bore in the door, cover or hatch as shown in the outline drawing.

The snap latch is inserted through the bore from the front. The hex nut can then be placed over the latch arm and onto the threaded housing and fastened in place.

The installation bore in the door leaf is usually generated by punching or laser machining during a mass production run.

The installation bore can also be created by drilling or milling as shown in the outline drawings.

For small production runs and steel sheets below 2 mm thickness, Sheet Metal Punches GN 123 are the tool of choice.

Selected Part

Total US Dollars (net)
$10.85
In Stock: 18
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$10.85
5099$9.94
100249$9.04
≥ 250$8.14
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.123 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 315.1-20GN 315.1-25