GN 319.5 Revolving Ball Knobs Plastic, Long Shoulder Type, with Tapped and Threaded Stainless Steel Spindle

Revolving Ball Knobs GN 319.5: Plastic, Long Shoulder Type, with Tapped and Threaded Stainless Steel Spindle
Type: A - With threaded spindle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Revolving ball knobs GN 319.5 are in general used where a pulling action is involved such as on vertically positioned handwheels.

Specification

Knob
Plastic, Phenolic (PF)

  • Operating temperature up to 230 °F (110 °C)
  • Black, shiny finish

Spindle
Stainless steel AISI 303
Matte shot-blasted finish


RoHS

Hide technical drawing
GN 319.5 Plastic Revolving Ball Knobs, Long Shoulder Type, with Tapped and Threaded Stainless Steel Spindle sketch

Part Options / Table

Type

AWith threaded spindle
BWith tapped hole
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3l1l2 ±0.04l3 ±0.04A/Ft min.
0.981/4 x 200.390.431.480.590.310.39
1.265/16 x 180.510.511.890.750.390.47
1.573/8 x 160.630.552.400.940.550.63
1.971/2 x 130.790.833.071.220.670.63
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2 ±0.04l3 ±0.04A/Ft min.
0.98M 60.390.431.480.590.310.39
1.26M 80.510.511.890.750.390.47
1.57M 100.630.552.400.940.550.63
1.97M 120.790.833.071.220.670.63

Build & Price

Ball diameter d1
Thread d2

Inch


Metric


Type


Ball diameter d1
Thread d2

Inch


Metric


Type


Selected Part

Total (net)
US$13.05
In Stock: 14
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$13.05
100249US$11.96
250499US$10.88
≥ 500US$9.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.067 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 319.5-25-1/4x20-AGN 319.5-25-1/4x20-BGN 319.5-32-5/16x18-AGN 319.5-32-5/16x18-BGN 319.5-40-3/8x16-AGN 319.5-40-3/8x16-BGN 319.5-50-1/2x13-AGN 319.5-50-1/2x13-BGN 319.5-25-M6-AGN 319.5-25-M6-BGN 319.5-32-M8-AGN 319.5-32-M8-BGN 319.5-40-M10-AGN 319.5-40-M10-BGN 319.5-50-M12-AGN 319.5-50-M12-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback