Part Options / Table
Type
A Without handle
D With revolving steel handle
Coding
ZI Engage by pulling
DR Engage by pushing
Coding: ZI - Engage by pulling
Show / Hide columns
Part Number A - Without handle Part Number D - With revolving steel handle d1 d2 +0.001
Bore with
keyway d3 d4
max. l1 l2 l3 l4 ≈ r w
min. Ø
Handle
GN 598 Coupling
GN 000.5
Size
4.92
5.51
6.30
7.87
9.84
K 12 +0.001
K 14 +0.001
K 18 +0.001
K 22 +0.001
1.14
1.30
1.54
1.81
0.67
0.83
1.02
1.18
1.65
1.89
1.97
2.13
0.71
0.75
0.79
0.94
1.10
0.47
0.51
0.55
2.66
3.25
3.64
2.13
2.40
2.80
3.50
4.45
0.16
0.91
1.02
1.10
1
2
3
4
12KE58/AZI 12KE58/DZI 4.92 K 12 +0.001 1.14 0.67 1.65 0.71 0.47 2.66 2.13 0.16 0.91 1
12KE59/AZI 12KE59/DZI 5.51 K 12 +0.001 1.14 0.67 1.65 0.75 0.47 2.66 2.40 0.16 0.91 1
14KE59/AZI 14KE59/DZI 5.51 K 14 +0.001 1.30 0.83 1.89 0.75 0.55 2.66 2.40 0.16 0.91 2
14KE60/AZI 14KE60/DZI 6.30 K 14 +0.001 1.30 0.83 1.89 0.79 0.55 3.25 2.80 0.16 1.02 2
18KE61/AZI 18KE61/DZI 7.87 K 18 +0.001 1.54 1.02 1.97 0.94 0.51 3.25 3.50 0.16 1.02 3
22KE62/AZI 22KE62/DZI 9.84 K 22 +0.001 1.81 1.18 2.13 1.10 0.51 3.64 4.45 0.16 1.10 4
Filter combination produces no result.
Coding: DR - Engage by pushing
Show / Hide columns
Part Number A - Without handle Part Number D - With revolving steel handle d1 d2 +0.001
Bore with
keyway d3 d4
max. l1 l2 l3 l4 ≈ r w
min. Ø
Handle
GN 598 Coupling
GN 000.5
Size
4.92
5.51
6.30
7.87
9.84
K 12 +0.001
K 14 +0.001
K 18 +0.001
K 22 +0.001
1.14
1.30
1.54
1.81
0.67
0.83
1.02
1.18
1.65
1.89
1.97
2.13
0.71
0.75
0.79
0.94
1.10
0.47
0.51
0.55
2.66
3.25
3.64
2.13
2.40
2.80
3.50
4.45
0.16
0.91
1.02
1.10
1
2
3
4
12KE58/ADR 12KE58/DDR 4.92 K 12 +0.001 1.14 0.67 1.65 0.71 0.47 2.66 2.13 0.16 0.91 1
12KE59/ADR 12KE59/DDR 5.51 K 12 +0.001 1.14 0.67 1.65 0.75 0.47 2.66 2.40 0.16 0.91 1
14KE59/ADR 14KE59/DDR 5.51 K 14 +0.001 1.30 0.83 1.89 0.75 0.55 2.66 2.40 0.16 0.91 2
14KE60/ADR 14KE60/DDR 6.30 K 14 +0.001 1.30 0.83 1.89 0.79 0.55 3.25 2.80 0.16 1.02 2
18KE61/ADR 18KE61/DDR 7.87 K 18 +0.001 1.54 1.02 1.97 0.94 0.51 3.25 3.50 0.16 1.02 3
22KE62/ADR 22KE62/DDR 9.84 K 22 +0.001 1.81 1.18 2.13 1.10 0.51 3.64 4.45 0.16 1.10 4
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2 +0.001
Bore with
keyway d3 d4
max. l1 l2 l3 l4 ≈ r w
min. Ø
Handle
GN 598 Coupling
GN 000.5
Size
4.92
5.51
6.30
7.87
9.84
K 12
K 14
K 18
K 22
1.14
1.30
1.54
1.81
0.67
0.83
1.02
1.18
1.65
1.89
1.97
2.13
0.71
0.75
0.79
0.94
1.10
0.47
0.51
0.55
2.66
3.25
3.64
2.13
2.40
2.80
3.50
4.45
0.16
0.91
1.02
1.10
1
2
3
4
4.92 K 12 1.14 0.67 1.65 0.71 0.47 2.66 2.13 0.16 0.91 1
5.51 K 12 1.14 0.67 1.65 0.75 0.47 2.66 2.40 0.16 0.91 1
5.51 K 14 1.30 0.83 1.89 0.75 0.55 2.66 2.40 0.16 0.91 2
6.30 K 14 1.30 0.83 1.89 0.79 0.55 3.25 2.80 0.16 1.02 2
7.87 K 18 1.54 1.02 1.97 0.94 0.51 3.25 3.50 0.16 1.02 3
9.84 K 22 1.81 1.18 2.13 1.10 0.51 3.64 4.45 0.16 1.10 4
Filter combination produces no result.
Build & Price
3D Product Configurator
Handwheel diameter d1
Bore d2
Type
Coding
Handwheel diameter d1
Bore d2
Type
Coding
Selected Part
Part Number
Total US Dollars (net)
$235.15
In Stock: 8
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 9 $235.15
10 24 $215.55
25 49 $195.96
≥ 50 $176.36
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 1.340 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
- Select CAD data format -
PART2cad Creo Elements/Direct Modeling (
PART2cad Inventor
PART2cad Solid Edge
PART2cad SolidWorks
PART2cad Unigraphics NX
glTF (GLB)
USDZ
3D Studio MAX
AutoCAD >=V14
Catia (Macro)>=V5
Catia >=V5
Catia IUA V4
Creo Elements/Direct Modeling >=17.0
Creo Parametric 5
Creo Parametric 6
Creo Parametric 7
Creo Parametric 8
DWG AUTOCAD VERSION 2004 - 2006
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
IGES
Inventor 2020
Inventor 2021
Inventor 2022
Inventor 2023
Inventor 2024
Mechanical Desktop >=V5
NX >=12
One Space Modeling >=2007
Parasolid Binary V15
Parasolid Text V15
PDF 3D 7.01
PDF Datasheet
SAT 7.0
Solid Edge 2019
Solid Edge 2020
Solid Edge 2021
Solid Edge 2022
Solid Edge 2023
SolidWorks (Macro) >=2001+
SolidWorks >=2015
STEP AP203
STEP AP214
STL
Trimble Sketchup
BMP (2D View)
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
DXF AUTOCAD VERSION >= 2013
DXF AUTOCAD VERSION 2004 - 2006
DXF AUTOCAD VERSION 2010 - 2012
SVG
TIFF (2D View)
CAD Download Tutorial
VIDEO
About CAD Downloads