Solid disk handwheels GN 321.7 with safety retractable handle are distinguished by modern design and are suitable for applications where the handle must not remain in the operating position.
In order to bring the handle into the operating position, it has to be pulled out and up 90° to a stop against a torsion spring, and then it is pushed against spring pressure into its hold position. By maintaining the forward thrust on the handle, the handwheel can easily be rotated. When releasing the handle, the spring returns it back to the retracted position.
Specification
Aluminum die-cast
Contact face of hub machined
Rim turned and highly polished on all sides
Inner disk
Matte gray shot-blasted satin finish
Rim concentric and square to bore
Safety retractable handle GN 598.7
Plastic
Duroplast (Phenolic PF)
Black, shiny finish
Retractable mechanism
Steel, blackened finish
RoHS
On request
Other modifications such as special inch and metric bores, keyways, set screw holes, cross holes, etc.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351