GN 342.1 Vibration Damping Leveling Feet Steel, Tapped Socket Type

Vibration Damping Leveling Feet GN 342.1: Steel, Tapped Socket Type

Product description

The load capacity of leveling feet GN 342.1 specified in the table is a recommendation of the permanent static load up to which the damping pad should be used.

This static load corresponds to a surface pressure of 0.4 N/mm2, at which the material achieves its optimal dynamic damping ability. This also takes into account that there is an additional load of up to a pressure of 0.6 N/mm2 in the event of a dynamic load.

These leveling feet cannot be disassembled.

Specification

  • Base / tapped socket
    Steel, zinc plated, blue passivated finish

  • Vibration damping pad
    Elastomer (PUR)
    • Sylomer SR 450-12
    • Non-skid, glued
    • Gray
    • Oil resistant
    • Operating range from
      -22 °F to +158 °F (-30 °C to +70 °C)

RoHS

Hide technical drawing
GN 342.1 Steel Vibration Damping Leveling Feet, Tapped Socket Type sketch

Part Options / Table

Type

SVWith damping pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l2l3l4
Compression
in N/mm²
0



0.4



0.6
A/FtDamping pad area in mm²Load  at compression
of 0.4 N/mm²
(See information)
1.26M 101.181.140.430.220.150.110.590.4170762.95 lbf (280 N)
1.57M 121.501.180.370.240.170.130.670.451134101 lbf (450 N)
1.97M 121.891.200.350.260.190.150.670.451809162 lbf (720 N)
2.36M 162.281.480.390.280.220.170.940.632641236 lbf (1050 N)

Build & Price

Base diameter d1
Thread d2
Type

Base diameter d1
Thread d2
Type

Vibration Damping Performance Chart

Sketch GN 342.1

When using GN 342.1 vibration damping leveling feet the following differentiation in vibration damping is made:

Active vibrations:
These vibrations originate from a device (a machine) and should be kept away from the equipment (table, frame).

Passive vibrations:
These vibrations originate from equipment and should be kept away from a device (a machine).

The efficiency of vibration damping depends on the frequency of the vibration to be damped (interference frequency) as well as on the natural frequency (resonance frequency) of the damping pad.

A vibration damping effect is only achieved when the interference frequency is greater than √2-times the resonance frequency of the damping pad. The greater the difference [∆] between the two, the better the damping effect.

The resonance frequency of the damping pad depends on the type (composition, density) of the material, the cross section and the static load.

The performance chart on the left shows all the required data of the standard material (SR 450-12) of the damping pad. Damping pads with other damping properties are available on request.

Example

Sketch GN 342.1 example

Static load per leveling foot: 400 N

Compression for leveling foot d1 = 32 mm

400 N / 707 mm² = 0,57 N/mm²

Compression for leveling foot d1 = 40 mm

400 N / 1134 mm² = 0,34 N/mm²

The leveling foot with d1= 40 mm should be preferred, at which the compression is closer to 0.4 N/mm².

The above chart shows:
Resonance frequency at compression of 0.34 N/mm² : 17.5 Hz

The lower chart shows:
Degree of insulation at 66 Hz interference frequency (P1): 92 %
Degree of insulation at 98 Hz interference frequency (P2): 97 %

At ≈ 200 Hz interference frequency the degree of insulation is at 100%.

Selected Part

Total (net)
US$18.02
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$18.02
5099US$16.52
100249US$15.02
≥ 250US$13.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.143 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 342.1-32-M10-SVGN 342.1-40-M12-SVGN 342.1-50-M12-SVGN 342.1-60-M16-SV

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback