GN 343.1 Leveling Feet Steel, Tapped Socket Type, with or without Plastic / Rubber Cap

Leveling Feet GN 343.1: Steel, Tapped Socket Type, with or without Plastic / Rubber Cap
Type: OS - Without cap
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with IEC 61340-5-1.
Show all ESD products

Product description

The static load capacity of GN 343.1 leveling feet results from the permissible load capacity of the threaded stud (property class 5.8).

The values for static load capacity listed in the table refer to a purely vertical load to the ball socket. Under normal operating conditions, bending loads or angular loads are not uncommon and result in a reduction of the load capacity, which must be taken into consideration.

For higher loads, GN 343.1 leveling feet can be used in conjunction with screws of a higher tensile strength. Recommended are DIN 915 dog point socket set screws. The dog point must be seated squarely at the bottom of the threaded hole, which will increase the load capacity of the ball in the socket.

Leveling feet of type KSE / KRE have a conductive plastic / rubber cap that prevents electrostatic charging. The ESD conformity has been tested and approved according to DIN EN 61340-5-1 / DIN EN 61340-5-3.

These leveling feet cannot be disassembled.

Specification

Base / tapped socket
Steel, zinc plated, blue passivated finish


Type KS / KSE
Plastic cap
Technopolymer (Polyacetal POM)

  • KS: White, RAL 9001, natural color
  • KSE: Black, electrically conductive (antistatic)
    ESD compliant according to
    DIN EN 61340-5-1 / DIN EN 61340-5-3

Type KR / KRE
Rubber cap
Elastomer (TPE) ≈ 73 Shore A

  • KR: Black
  • KRE: Black, electrically conductive (antistatic)
    ESD compliant according to
    DIN EN 61340-5-1 / DIN EN 61340-5-3

RoHS

Hide technical drawing
GN 343.1 Steel Leveling Feet, Tapped Socket Type, with or without Plastic / Rubber Cap sketch

Part Options / Table

Type

OSWithout cap
KSWith plastic cap, gliding
KRWith rubber cap, non-skid
KSEWith plastic cap, gliding, ESD compliant
KREWith rubber cap, non-skid, ESD compliant
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l2l3l4l5A/Ft
min.
Static load 
(see information)
Type OS, KS, KSE


Type KR, KRE
0.98M 60.750.810.160.220.470.351686 lbf (7.5 kN)225 lbf (1 kN)
0.98M 80.750.810.160.220.470.353147 lbf (14 kN)225 lbf (1 kN)
1.26M 80.910.960.200.260.470.353147 lbf (14 kN)450 lbf (2 kN)
1.26M 100.910.960.200.260.590.415171 lbf (23 kN)450 lbf (2 kN)
1.57M 101.021.080.240.300.590.415171 lbf (23 kN)674 lbf (3 kN)
1.57M 121.021.080.240.300.670.457419 lbf (33 kN)674 lbf (3 kN)
1.97M 101.101.160.280.330.590.415171 lbf (23 kN)1124 lbf (5 kN)
1.97M 121.101.160.280.330.670.457419 lbf (33 kN)1124 lbf (5 kN)
2.36M 121.421.480.330.390.670.457419 lbf (33 kN)1574 lbf (7 kN)
2.36M 161.421.480.330.390.940.6313938 lbf (62 kN)1574 lbf (7 kN)

Build & Price

Base diameter d1
Thread d2
Type





Base diameter d1
Thread d2
Type





Selected Part

Total (net)
US$7.75
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$7.75
5099US$7.10
100249US$6.46
≥ 250US$5.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.075 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback