Product description
The static load capacity of leveling feet GN 343.2 results from the permissible load capacity of the threaded stud (property class 5.8).
The values for static load capacity listed in the table refer to a purely vertical load to the ball socket. Under normal operating conditions, bending loads or angular loads are not uncommon and result in a reduction of the load capacity, which must be taken into consideration.
Leveling feet of type KSE / KRE have a conductive plastic / rubber cap that prevents electrostatic charging. The ESD conformity has been tested and approved according to DIN EN 61340-5-1 / DIN EN 61340-5-3.
These leveling feet cannot be disassembled.
Specification
Base / threaded stud
Steel- Property class 5.8
- Zinc plated, blue passivated finish
Type KS / KSE
Plastic cap
Technopolymer (Polyacetal POM)- KS: White, RAL 9001, natural color
- KSE: Black, electrically conductive (antistatic)
ESD compliant according to
DIN EN 61340-5-1 / DIN EN 61340-5-3
- Type KR / KRE
Rubber cap
Elastomer (TPE) ≈ 73 Shore A- KR: Black
- KRE: Black, electrically conductive (antistatic)
ESD compliant according to
DIN EN 61340-5-1 / DIN EN 61340-5-3
- Hex nut ISO 4032
Steel, zinc plated, blue passivated finish
RoHS