Product description
The static load capacity of GN 343.5 / GN 343.6 leveling feet results from the permissible load capacity of the threaded stud (AISI 303).
The values for static load capacity listed in the table refer to a purely vertical load to the ball socket. Under normal operating conditions, bending loads or angular loads are not uncommon and result in a reduction of the load capacity, which must be taken into consideration.
For higher loads, GN 343.5 leveling feet can be used in conjunction with screws of a higher tensile strength. Recommended are DIN 915 dog point socket set screws. The dog point must be seated squarely at the bottom of the threaded hole, which will increase the load capacity of the ball in the socket
Leveling feet of type KSE / KRE have a conductive plastic / rubber cap that prevents electrostatic charging. The ESD conformity has been tested and approved according to DIN EN 61340-5-1 / DIN EN 61340-5-3.
These leveling feet cannot be disassembled.
Specification
- Base / tapped socket
Stainless steel AISI 303
- Type KS / KSE
Plastic cap
Technopolymer (Polyacetal POM)- KS: White, RAL 9001, natural color
- KSE: Black, electrically conductive (antistatic)
ESD compliant according to
DIN EN 61340-5-1 / DIN EN 61340-5-3
- Type KR / KRE
Rubber cap
Elastomer (TPE) ≈ 73 Shore A- KR: Black
- KRE: Black, electrically conductive (antistatic)
ESD compliant according to
DIN EN 61340-5-1 / DIN EN 61340-5-3
RoHS