GN 347 Swivel Hex Nuts Steel, with Tapped Through Socket

Photo

GN 347 Steel Swivel Hex Nuts, with Tapped Through Socket

Product description

Information

GN 347 swivel hex nuts are capable of clamping slanting, non-parallel surfaces at an incline of up to 3°. The nut is attached to prevent loss and ensure quick, reliable and efficient assembly.

Specification

Steel

  • Property class 10
  • Blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 347 Steel Swivel Hex Nuts, with Tapped Through Socket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
Length l ≈A/F
0.67M 80.550.51
0.83M 100.690.63
0.94M 120.850.71
1.18M 161.100.94
1.42M 201.381.18
1.73M 241.671.42

Build & Price

3D Product Configurator
Diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$14.89
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$14.89
250499$13.65
500999$12.41
≥ 1000$11.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.