Product description
Vibration isolation mounts GN 351.3 are suitable for the anti-vibration mounting of machine units such as motors, compressors and pumps.
These rubber mounts are simple and economical construction elements. Their resilience and their broad range of different sizes and dimensions allow these mounts to be used in many applications that require vibration isolation.
Specification
- Mount body
Natural rubber (NR)- Black
- Vulcanized to the cover plates
- Temperature resistant up to 176 °F (80 °C)
- Shore hardness A ±5
Medium55
- Cover plates / tapped inserts
Steel, zinc plated, yellow passivated finish
RoHS
On request
- Versions with Shore hardness A ±5
- Soft*40
- Hard*70