GN 352.2 Vibration / Shock Absorption Mounts Rubber, Cylindrical Type, with Steel Components, with Tapped Hole

Vibration / Shock Absorption Mounts GN 352.2: Rubber, Cylindrical Type, with Steel Components, with Tapped Hole

Product description

Vibration / shock absorption mounts GN 352.2 are used as end-stop bumpers, e.g. for conveyors.

They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.

Specification

Rubber
Natural rubber (NR), black

  • Vulcanized to the cover plate
  • Operating temperature up to 176 °F (80 °C)
  • Shore hardness A ±5
    • Medium55
    • Hard70

Cover plate / Tapped insert
Steel, zinc plated, yellow passivated finish


RoHS

On request

  • Versions with Shore hardness 40
Hide technical drawing
GN 352.2 Rubber Vibration / Shock Absorption Mounts, Cylindrical Type, with Steel Components, with Tapped Hole sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1hd2stSpring rate ≈
Hardness 55
Max. load
Hardness 55
Max. deflection ≈
Hardness 55
0.980.511/4 x 200.080.242050 lbf/in (359.01 N/mm)205 lbf (911.88 N)0.10
0.980.751/4 x 200.080.24946 lbf/in (165.66 N/mm)142 lbf (631.64 N)0.15
0.980.985/16 x 180.080.31760 lbf/in (133.09 N/mm)190 lbf (845.16 N)0.25
1.50*0.755/16 x 180.080.312940 lbf/in (514.87 N/mm)441 lbf (1961.66 N)0.15
1.500.985/16 x 180.080.311600 lbf/in (280.2 N/mm)400 lbf (1779.28 N)0.25
1.500.983/8 x 160.080.391600 lbf/in (280.2 N/mm)400 lbf (1779.28 N)0.25
2.010.753/8 x 160.080.396966 lbf/in (1219.93 N/mm)1045 lbf (4648.39 N)0.15
2.01*1.613/8 x 160.080.391675 lbf/in (293.33 N/mm)670 lbf (2980.3 N)0.40
*Size not available from stock with Shore hardness 70; require minimum order quantity

Build & Price

Outer diameter d1
Height h
Thread d2
Hardness


Outer diameter d1
Height h
Thread d2
Hardness


Technical Instructions

f59a341a-6f8d-44f7-a416-38eb26fd88ff

Buffers and rubber buffers are best at absorbing compressive forces. Tensile, shearing, flexural and torsional loads can be absorbed to a limited extent but negatively impact the service life. The information on load capacity in the standard sheet or technical section contains non-binding guide values. Exceeding these values can also lead to reduced service life or immediate failure of the part.

The examples show how a design can be modified to turn unfavorable load situations into favorable arrangements with compressive load.

The service life of elastomer elements can be decreased by environmental conditions, such as UV radiation, weathering, hydrocarbons and chemicals, as well as by aging. Positioning with appropriate protection will extend the service life.

Construction Examples

Unfavorable

Favorable

6ecd5af9-5685-4032-8177-f30409240f71 bc2813b2-50ab-43c8-8d8a-d0da38016199
2da6de17-7f53-4871-9a11-f9da6716a45b c432a895-d14c-4d00-b726-a700e0244629

Selected Part

Total (net)
US$1.10
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.10
5099US$1.01
100249US$0.92
≥ 250US$0.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 352.2-25-13-1/4x20-55GN 352.2-25-13-1/4x20-70GN 352.2-25-19-1/4x20-55GN 352.2-25-19-1/4x20-70GN 352.2-25-25-5/16x18-55GN 352.2-25-25-5/16x18-70GN 352.2-38-19-5/16x18-55GN 352.2-38-19-5/16x18-70GN 352.2-38-25-5/16x18-55GN 352.2-38-25-5/16x18-70GN 352.2-38-25-3/8x16-55GN 352.2-38-25-3/8x16-70GN 352.2-51-19-3/8x16-55GN 352.2-51-19-3/8x16-70GN 352.2-51-41-3/8x16-55GN 352.2-51-41-3/8x16-70

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback