Product description
Vibration / shock absorption mounts GN 353.1 are used as end-stop bumpers, e.g. for conveyors.
They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.
The parabolic shape of these mounts generates progressive resilience characteristics: impact and shock effects are absorbed more gently.
Specification
Rubber
Natural rubber (NR), black
- Vulcanized to the cover plate
- Operating temperature up to 176 °F (80 °C)
- Shore hardness A ±5
- Medium55
- Hard70
Cover plate / Threaded stud
Steel, zinc plated, yellow passivated finish
RoHS
On request
- Versions with Shore hardness 40