EN 365 Arch Handles Plastic, with Counterbored Mounting Holes or Tapped Inserts

Photo

EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
Original design
code: M.479
Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DBL - Blue, RAL 5024, matte finish EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DGB - Yellow, RAL 1021, matte finish EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DGN - Green, RAL 6017, matte finish EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DRT - Red, RAL 3000, matte finish

Product description

Information

The cover caps of arch handles GN 365 for type A are mounted on the handle, but supplied loose for type B.

Specification

Handle
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, similar to RAL 7021, glossy finish

Tapped inserts (Type A)
Brass


Cover cap
Plastic, polyamide (PA)
Color

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT
  • Green, RAL 6017, matte finishDGNDGN

RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts sketch

Part Options / Table

Type

AMounting from the back
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 ±0.02d1
Type A
d2
Type B
bh1h2l2l3st1t2
5.20M 80.330.912.070.516.814.450.350.470.33

Build & Price

3D Product Configurator
Length l1
Type


Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$14.93
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$14.93
10249$14.39
250499$13.58
≥ 500$12.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.096 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
EN 365-132-A-DSGEN 365-132-B-DSGEN 365-132-A-DOREN 365-132-B-DOREN 365-132-A-DGREN 365-132-B-DGREN 365-132-A-DGBEN 365-132-B-DGBEN 365-132-A-DBLEN 365-132-B-DBLEN 365-132-A-DRTEN 365-132-B-DRTEN 365-132-A-DGNEN 365-132-B-DGN

This could also be interesting...

Recently Viewed

Show all standards