K | With clamping balls |
S | With clamping segments |
d1 | d2 Clamping Ø | d3 | d4 | d5 | d6 | h1 | h2 | k ±0.004 | l1 | l2 | l3 | t min. | w1 | w2 | Number of clamping elements | Max. clamping force F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.46* | 0.56 | 0.39 | M 4 | 0.17 | 0.06 | 0.14 | 0.10 | 0.138 | 0.15 | 0.34 | 0.25 | 0.16 | 0.03 | 0.05 | 0.12 | 112 lbf (0.5 kN) |
0.57 | 0.73 | 0.47 | M 4 | 0.17 | 0.08 | 0.22 | 0.14 | 0.177 | 0.39 | 0.56 | 0.20 | 0.24 | 0.05 | 0.09 | 0.12 | 787 lbf (3.5 kN) |
0.73 | 0.89 | 0.59 | M 5 | 0.21 | 0.10 | 0.30 | 0.12 | 0.217 | 0.45 | 0.65 | 0.24 | 0.28 | 0.05 | 0.09 | 0.12 | 899 lbf (4 kN) |
0.89 | 1.04 | 0.79 | M 6 | 0.25 | 0.12 | 0.24 | 0.16 | 0.276 | 0.56 | 0.77 | 0.35 | 0.31 | 0.05 | 0.09 | 0.12 | 1012 lbf (4.5 kN) |
1.04 | 1.20 | 0.79 | M 6 | 0.25 | 0.12 | 0.24 | 0.18 | 0.276 | 0.56 | 0.78 | 0.35 | 0.31 | 0.05 | 0.09 | 0.12 | 1012 lbf (4.5 kN) |
1.20 | 1.52 | 0.98 | M 6 | 0.25 | 0.16 | 0.28 | 0.18 | 0.354 | 0.56 | 0.91 | 0.35 | 0.31 | 0.09 | 0.18 | 0.12 | 1012 lbf (4.5 kN) |
1.52 | 1.83 | 1.18 | M 8 | 0.33 | 0.16 | 0.30 | 0.18 | 0.433 | 0.71 | 1.07 | 0.47 | 0.39 | 0.09 | 0.18 | 0.24 | 1461 lbf (6.5 kN) |
1.83 | 2.15 | 1.18 | M 8 | 0.33 | 0.16 | 0.30 | 0.18 | 0.433 | 0.71 | 1.07 | 0.47 | 0.39 | 0.09 | 0.18 | 0.24 | 1461 lbf (6.5 kN) |
2.15 | 2.78 | 1.77 | M 10 | 0.41 | 0.20 | 0.35 | 0.22 | 0.591 | 0.93 | 1.60 | 0.55 | 0.47 | 0.19 | 0.36 | 0.24 | 1798 lbf (8 kN) |
2.78 | 3.41 | 2.36 | M 12 | 0.51 | 0.20 | 0.39 | 0.22 | 0.669 | 1.11 | 1.81 | 0.67 | 0.59 | 0.19 | 0.36 | 0.24 | 2248 lbf (10 kN) |
3.41 | 4.04 | 2.36 | M 16 | 0.67 | 0.20 | 0.39 | 0.22 | 0.984 | 1.19 | 2.02 | 0.83 | 0.59 | 0.19 | 0.36 | 0.24 | 2810 lbf (12.5 kN) |
|
A circular ball cage containing 3 or 6 balls is forced outwards over an accurately guided cone by means of a screw which, through the exerted thrust, will enlarge the outside diameter of the circular ball cage. This in turn will lead to a firm contact between the centring clamp and bore of the workpiece. Type K (with balls) is used for clamping applications where minor ball marks at the contact points with the workpiece are acceptable. Type S (with clamping segments) is used in such cases where marks at the clamping points on the workpiece would be acceptable. |
|
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351