GN 412.2 Locating Bushings Steel, for Indexing Plungers / Cam Action Indexing Plungers

Photo

GN 412.2 Steel Locating Bushings, for Indexing Plungers and Cam Action Indexing Plungers

Product description

Information

Locating bushings GN 412.2 are used in connection with the pins of indexing plungers and cam action indexing plungers.

These bushings were manufactured so they can also be utilized as mating plunger pin recepticals when assembled into mounting blocks GN 412.1 or GN 612.1.

Specification

Steel
Hardened
Blackened finish


RoHS

Accessory

Thin Hex Nuts GN 909

Technical drawing

3D
Hide technical drawing
GN 412.2 Steel Locating Bushings, for Indexing Plungers and Cam Action Indexing Plungers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2 +0.004
Bore
d3 -0.002l1 -0.008l2A/F
M 12 x 1.5B 4.20.4720.3940.510.51
M 12 x 1.5B 5.20.4720.3940.510.51
M 12 x 1.5B 6.20.4720.3940.510.51
M 16 x 1.5B 8.20.6300.4720.590.67
M 16 x 1.5B 10.20.6300.4720.590.67
M 16 x 1.5B 12.20.6300.4720.590.67

Build & Price

3D Product Configurator
Thread d1
Inner diameter d2

Selected Part

Total US Dollars (net)
$4.82
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.82
100249$4.42
250499$4.02
≥ 500$3.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.023 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 412.2-M12x1,5-B4,2GN 412.2-M12x1,5-B5,2GN 412.2-M12x1,5-B6,2GN 412.2-M16x1,5-B8,2GN 412.2-M16x1,5-B10,2GN 412.2-M16x1,5-B12,2