GN 424.1 Arched Pull Handles Steel, with Tapped Holes

Photo

GN 424.1 Steel Arched Pull Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 424.1 Steel Arched Pull Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish GN 424.1 Steel Arched Pull Handles, with Tapped Holes Finish: SR - Silver, RAL 9006, textured finish

Product description

Information

Arched pull handles GN 424.1 are preferably used for such applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger.

Their shape blends well with modern design.

Specification

Steel
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 424.1 Steel Arched Pull Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dl1l2h ≈
0.392.520 ±0.012.951.38
0.393.780 ±0.014.371.38
0.395.039 ±0.015.751.38
0.396.299 ±0.017.131.38
0.397.559 ±0.0148.621.38

Build & Price

3D Product Configurator
Handle diameter d
Length l1
Finish
SR
SW

Selected Part

Total US Dollars (net)
$5.81
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$5.81
100249$5.33
250499$4.85
≥ 500$4.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.129 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 424.1-10-64-SWGN 424.1-10-64-SRGN 424.1-10-96-SWGN 424.1-10-96-SRGN 424.1-10-128-SWGN 424.1-10-128-SRGN 424.1-10-160-SWGN 424.1-10-160-SRGN 424.1-10-192-SWGN 424.1-10-192-SR