GN 424.5 Arched Pull Handles Stainless Steel, with Tapped Holes

Photo

GN 424.5 Stainless Steel Arched Pull Handles, with Tapped Holes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Arched handles GN 424.5 are preferably used for such applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger.

Their shape blends well with modern design.

Specification

Stainless steel AISI 303
Matte brushed finish


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 424.5 Stainless Steel Arched Pull Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dl1l2h ≈
0.392.520 ±0.012.951.38
0.393.780 ±0.014.371.38
0.395.039 ±0.015.751.38
0.396.299 ±0.017.131.38
0.397.559 ±0.0148.621.38

Build & Price

3D Product Configurator
Handle diameter d
Length l1

Selected Part

Total US Dollars (net)
$7.31
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.31
100249$6.70
250499$6.10
≥ 500$5.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.123 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 424.5-10-64GN 424.5-10-96GN 424.5-10-128GN 424.5-10-160GN 424.5-10-192