GN 451.2 Vibration Isolation Mounts Rubber, Cylindrical Type, with Stainless Steel Components, with 1 Tapped Hole and 1 Threaded Stud

Vibration Isolation Mounts GN 451.2: Rubber, Cylindrical Type, with Stainless Steel Components, with 1 Tapped Hole and 1 Threaded Stud
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Vibration isolation mounts GN 451.2 are suitable for the anti-vibration mounting of machine units such as motors, compressors and pumps.

These rubber mounts are simple and economical construction elements. Their resilience and their broad range of different sizes and dimensions allow these mounts to be used in many applications that require vibration isolation.

Specification

  • Mount body
    Natural rubber (NR)
    • Black
    • Vulcanized to the cover plates
    • Temperature resistant up to 176 °F (80 °C)
    • Shore hardness A ±5
      Medium55

  • Cover plates / tapped insert / threaded stud
    Stainless steel AISI 304

RoHS

On request

  • Versions with Shore hardness A ±5
    • Soft*40
    • Hard*70
Hide technical drawing
GN 451.2 Rubber Vibration Isolation Mounts, Cylindrical Type, with Stainless Steel Components, with 1 Tapped Hole and 1 Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1hd2Length lst ≈Spring rate ≈
Hardness 55
Max. load
Hardness 55
Max. deflection ≈
Hardness 55
0.630.518 x 320.510.050.16742 lbf/in (129.9 N/mm)73.00 lbf (324.7 N)0.10
0.980.511/4 x 200.510.080.241179 lbf/in (206.4 N/mm)116 lbf (516 N)0.10
0.980.751/4 x 200.510.080.241450 lbf/in (254 N/mm)217 lbf (965.3 N)0.15
0.980.981/4 x 200.510.080.24794 lbf/in (139 N/mm)200 lbf (889.6 N)0.25
0.980.985/16 x 180.630.080.31794 lbf/in (139 N/mm)200 lbf (889.6 N)0.25
1.380.985/16 x 180.630.080.311984 lbf/in (347.5 N/mm)500 lbf (2224.1 N)0.25
2.011.613/8 x 160.630.080.391669 lbf/in (292.2 N/mm)670 lbf (2980 N)0.40
2.012.013/8 x 161.140.080.391364 lbf/in (238.9 N/mm)682 lbf (3033.7 N)0.50
3.112.241/2 x 131.260.120.473639 lbf/in (637.3 N/mm)2035 lbf (9050 N)0.56
* Not available from stock, requires a minimum order quantity

Build & Price

Outer diameter d1
Height h
Thread d2
Hardness

Outer diameter d1
Height h
Thread d2
Hardness

Technical Instructions

f59a341a-6f8d-44f7-a416-38eb26fd88ff

Buffers and rubber buffers are best at absorbing compressive forces. Tensile, shearing, flexural and torsional loads can be absorbed to a limited extent but negatively impact the service life. The information on load capacity in the standard sheet or technical section contains non-binding guide values. Exceeding these values can also lead to reduced service life or immediate failure of the part.

The examples show how a design can be modified to turn unfavorable load situations into favorable arrangements with compressive load.

The service life of elastomer elements can be decreased by environmental conditions, such as UV radiation, weathering, hydrocarbons and chemicals, as well as by aging. Positioning with appropriate protection will extend the service life.

Construction Examples

Unfavorable

Favorable

6ecd5af9-5685-4032-8177-f30409240f71 bc2813b2-50ab-43c8-8d8a-d0da38016199
2da6de17-7f53-4871-9a11-f9da6716a45b c432a895-d14c-4d00-b726-a700e0244629

Selected Part

Total (net)
US$6.19
In Stock: 843
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$6.19
5099US$5.68
100249US$5.16
≥ 250US$4.64
Prop 65: -
Please contact our Sales Department for more information.
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 451.2-16-13-8x32-55GN 451.2-25-13-1/4x20-55GN 451.2-25-19-1/4x20-55GN 451.2-25-25-1/4x20-55GN 451.2-25-25-5/16x18-55GN 451.2-35-25-5/16x18-55GN 451.2-51-41-3/8x16-55GN 451.2-51-51-3/8x16-55GN 451.2-79-57-1/2x13-55

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback