Product description
Vibration / shock absorption mounts GN 452.1 are used as end-stop bumpers, e.g. for conveyors.
They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.
Specification
Rubber
Natural rubber (NR), black
- Vulcanized to the cover plate
- Operating temperature up to 176 °F (80 °C)
- Shore hardness A ±5
- Medium55
- Hard70
Cover plate / Threaded stud
Stainless steel AISI 304
RoHS
On request
- Versions with Shore hardness 40