Product description
Vibration / shock absorption mounts GN 453.2 are used as end-stop bumpers, e.g. for conveyors.
They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.
The parabolic shape of these mounts generates progressive resilience characteristics: impact and shock effects are absorbed more gently.
Specification
- Mount body
Natural rubber (NR)- Black
- Vulcanized to the cover plate
- Temperature resistant up to 176 °F (80 °C)
- Shore hardness A ±5
Medium55
- Cover plate / tapped insert
Stainless steel AISI 304
RoHS
On request
- Versions with Shore hardness A ±5
- Soft*40
- Hard*70