GN 454 Vibration / Shock Absorption Mounts Rubber, with Stainless Steel Retaining Washer

Vibration / Shock Absorption Mounts GN 454: Rubber, with Stainless Steel Retaining Washer
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Vibration / shock absorption mounts GN 454 are used as end-stop bumpers, e.g. for conveyors. They can be mounted on the damping side with socket cap screws DIN 912.

They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.

Specification

Mount body
Rubber NBR (Perbunan®)

  • Black
  • Vulcanized to the retaining washer
  • Temperature resistant up to 248 °F (120 °C)
  • Shore hardness A ±5
    Soft40
    Medium55
    Hard70

Retaining washer
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 454 Rubber Vibration / Shock Absorption Mounts, with Stainless Steel Retaining Washer sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1hd2d3sSpring rate ≈
Hardness 40

Hardness 55

Hardness 70
Max.  load
Hardness 40

Hardness 55

Hardness 70
Max. deflection ≈
0.630.310.170.310.04428 lbf/in (75 N/mm)799 lbf/in (140 N/mm)1273 lbf/in (223 N/mm)33.72 lbf (150 N)62.95 lbf (280 N)100 lbf (445 N)0.08
0.790.390.210.370.05508 lbf/in (89 N/mm)845 lbf/in (148 N/mm)1370 lbf/in (240 N/mm)50.13 lbf (223 N)83.18 lbf (370 N)135 lbf (600 N)0.10
0.980.470.250.430.06645 lbf/in (113 N/mm)1199 lbf/in (210 N/mm)1810 lbf/in (317 N/mm)76.44 lbf (340 N)142 lbf (630 N)214 lbf (950 N)0.12
1.380.630.330.550.08999 lbf/in (175 N/mm)1970 lbf/in (345 N/mm)3420 lbf/in (599 N/mm)157 lbf (700 N)310 lbf (1380 N)538 lbf (2395 N)0.16
1.650.790.330.690.081256 lbf/in (220 N/mm)2056 lbf/in (360 N/mm)3814 lbf/in (668 N/mm)247 lbf (1100 N)405 lbf (1800 N)751 lbf (3340 N)0.20
1.650.790.410.690.101256 lbf/in (220 N/mm)2056 lbf/in (360 N/mm)3814 lbf/in (668 N/mm)247 lbf (1100 N)405 lbf (1800 N)751 lbf (3340 N)0.20
2.200.940.330.770.081901 lbf/in (333 N/mm)3295 lbf/in (577 N/mm)5710 lbf/in (1000 N/mm)450 lbf (2000 N)778 lbf (3460 N)1349 lbf (6000 N)0.24
2.200.940.510.770.121901 lbf/in (333 N/mm)3295 lbf/in (577 N/mm)5710 lbf/in (1000 N/mm)450 lbf (2000 N)778 lbf (3460 N)1349 lbf (6000 N)0.24

Build & Price

Outer diameter d1
Height h
Inner diameter d2
Hardness



Outer diameter d1
Height h
Inner diameter d2
Hardness



Selected Part

Total (net)
US$1.76
In Stock: 109
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.76
5099US$1.62
100249US$1.47
≥ 250US$1.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback