GN 513 Spring Loaded Positioning Elements Steel

Photo

GN 513 Steel Spring Loaded Positioning Elements Type: K - Pointed nose, steel
Type: K - Pointed nose, steel
GN 513 Steel Spring Loaded Positioning Elements Type: K - Pointed nose, steel GN 513 Steel Spring Loaded Positioning Elements Type: H - Semi-spherical, steel GN 513 Steel Spring Loaded Positioning Elements Type: I - Tapped type GN 513 Steel Spring Loaded Positioning Elements Type: P - Prism (120°)

Product description

Information

Spring loaded positioning elements GN 513 are universal pressure elements used as detents, positioners or for clamping with spring pressure. The spring loaded nose pin can be used for a push-on or push-off operation. In addition the spring loaded nose pin cannot rotate.

At the retracting end (type I), the tapped thread can accept a threaded rod, an operating knob, or any other mating threaded element to pull back on the pin. The opposite tapped threaded end (Type I) can accept a special type or special length of plunger nose pin.

The spring loaded element can be screwed into a mating thread at the hex of the retracting end or the wrench flats at the opposite end of the plunger.

Specification

Threaded body
Steel, zinc plated, blue passivated finish


Nose pin
Steel

  • Case-hardened
  • Blackened finish

Spring Identification

  • Standard spring load (Identification no. 1):
    circlip phosphated (anthracite)
  • High spring load (Identification no. 2):
    circlip zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 513 Steel Spring Loaded Positioning Elements sketch

Part Options / Table

Type

ITapped type
KPointed nose, steel
HSemi-spherical, steel
PPrism (120°)

Identification no.

1Standard spring load
2High spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4el1l2l3l4rs1s2s3t
min.
Spring load ≈
Standard
(Identification no. 1)
Initial


End
Spring load ≈
High (Identification no. 2)
Initial


End
M 12 x 1.50.35M 40.300.261.100.750.120.240.180.240.310.160.313.60 lbf (16 N)7.87 lbf (35 N)4.05 lbf (18 N)12.59 lbf (56 N)
M 16 x 1.50.47M 50.350.311.501.060.120.310.240.280.390.240.395.62 lbf (25 N)15.96 lbf (71 N)10.12 lbf (45 N)28.10 lbf (125 N)
M 20 x 1.50.57M 60.450.391.851.300.160.390.280.350.470.310.478.99 lbf (40 N)29.23 lbf (130 N)14.61 lbf (65 N)44.96 lbf (200 N)

Build & Price

3D Product Configurator
Thread d1
Type




Identification no.


Selected Part

Total US Dollars (net)
$9.92
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.92
100249$9.09
250499$8.27
≥ 500$7.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.028 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.