GN 516.1 Compression Cam Latches Zinc Die-Cast, with Continuously Adjustable Latch Distance

Photo

GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: KG - With wing knob
Type: KG - With wing knob
GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: KG - With wing knob GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: DK - With triangular spindle GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: HG - With lever GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: RG - With hollow knurled knob GN 7336 GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: SCH - With slot GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: VDE - With double bit GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: VK7 - With square spindle

Product description

Information

Compression cam latches GN 516.1 close via a turning operation limited to 90° (quarter of a turn), which moves the latch arm into a 6 mm linear stroke.

This mechanism is designed for common applications such as making a tight and vibration-proof interlock in the end position (clamping position) in connection with the protective cap.

A 10 mm adjustment within the latch arm distances A1 - A4 can be achieved by the set screw M6. The 4 different off-set latch arm options allow for “Latch arm distance A” to be set continuously between 1 mm and 41 mm.

Specification

Cam latch housing / latching mechanism
Zinc die-cast


Housing collar
Powder coated
Black, RAL9005, textured finish


Latch arm
Zinc die-cast


Operating elements (Type RG, KG, and HG)

  • Plastic
    Technopolymer (Polyamide PA)
    Black, matte finish
  • Cover cap
    Plastic
    Light gray, matte finish

Protective cap
(Chloroprene rubber CR)

  • 40-50 Shore A
  • Black

Protection class IP 65


RoHS

Accessory

Socket Keys GN 119.2
Protective Caps GN 120
Finger Grip Opening Handles GN 120.1
Sheet Metal Punches GN 123

Technical drawing

3D
Hide technical drawing
GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance sketch

Part Options / Table

Type

DKWith triangular spindle
VK7With square spindle
VK8With square spindle
SCHWith slot
VDEWith double bit
RGWith hollow knurled knob GN 7336
KGWith wing knob
HGWith lever
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm distance A1 - A4
in clamping position
A 1 (l = 40.5)A 2 (l = 40.5)A 3 (l = 56)A 4 (l = 56)
1 - 1111 - 2121 - 3131 - 41

Build & Price

3D Product Configurator
Type








Latch arm distance A

Construcion and Assembly Instructions

GN 516 Latch position

  1. Latch arm in starting position.
  2. The first 90° turn of the operating element or key moves the latch arm into the locking position.
  3. The second 90° turn initiates a 6 mm linear movement of the latch arm. This pulls the door against the frame and the seal, creating a vibration-proof latch in the end position.

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

When installed, the rotary clamping latches are inserted through the hole from the front. The hexagon nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are the tool of choice.

Load of compression clamping latches

Max. torque
Max. axial force / max. static load

4.5 Nm
76.44 lbf
(340 N)

GN 516 Installation holes

Selected Part

Total US Dollars (net)
$26.06
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$26.06
5099$23.89
100249$21.72
≥ 250$19.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.264 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.