GN 516.5 Compression Cam Latches Stainless Steel, with Operating Elements or Operation with Socket Key

Photo

GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: VK8 - With square spindle
Type: VK8 - With square spindle
GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: VK8 - With square spindle GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: HG - With lever GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: KG - With wing knob GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: RG - With hollow knurled knob GN 7336 GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: SCH - With slot GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: VDE - With double bit
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The compression cam latches GN 516.5 have a closing mechanism which transfers the rotary movement of the operating element resp. socket key into a 90° turn and then into a 6 mm linear stroke of the latch arm.

This mechanism is designed to form a tight and vibration-proof latch in the end position (clamping position) in connection with an elastic element, such as a door or casing seal.

Latch arms with different bend angles cover a latch arm distance A (retaining range) from 19 to 41 mm. If the measured retaining position lies between two latch arm distances A, the next smaller value must be selected.

The compression cam latches GN 516.5 are supplied with loosely enclosed latch arm.

Specification

Stainless steel

  • Cam latch housing
    AISI 316
  • Latching mechanism
    AISI 316
  • Bolt
    AISI 316
  • Latch arm
    AISI 304

Operating elements (Type RG, KG, and HG)

  • Plastic
    Technopolymer (Polyamide PA)
    Black, matte finish
  • Cover cap
    Light gray, matte finish

Protection class IP 65


RoHS

Accessory

Socket Keys GN 119.2
Protective Caps GN 120
Finger Grip Opening Handles GN 120.1
Sheet Metal Punches GN 123

Technical drawing

3D
Hide technical drawing
GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key sketch

Part Options / Table

Type

VK8With square spindle
SCHWith slot
VDEWith double bit
RGWith hollow knurled knob GN 7336
KGWith wing knob
HGWith lever
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm distance A
0.750.911.061.221.301.381.461.541.61

Build & Price

3D Product Configurator
Type






Latch arm distance A

Construcion and Assembly Instructions

GN 516 Latch position

  1. Latch arm in starting position.
  2. The first 90° turn of the operating element or key moves the latch arm into the locking position.
  3. The second 90° turn initiates a 6 mm linear movement of the latch arm. This pulls the door against the frame and the seal, creating a vibration-proof latch in the end position.

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

When installed, the rotary clamping latches are inserted through the hole from the front. The hexagon nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are the tool of choice.

Load of compression clamping latches

Max. torque
Max. axial force / max. static load

4.5 Nm
76.44 lbf
(340 N)

GN 516 Installation holes

Selected Part

Total US Dollars (net)
$129.68
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$129.68
5099$118.88
100249$108.07
≥ 250$97.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.330 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 516.5-VK8-19GN 516.5-SCH-19GN 516.5-VDE-19GN 516.5-RG-19GN 516.5-KG-19GN 516.5-HG-19GN 516.5-VK8-23GN 516.5-SCH-23GN 516.5-VDE-23GN 516.5-RG-23GN 516.5-KG-23GN 516.5-HG-23GN 516.5-VK8-27GN 516.5-SCH-27GN 516.5-VDE-27GN 516.5-RG-27GN 516.5-KG-27GN 516.5-HG-27GN 516.5-VK8-31GN 516.5-SCH-31GN 516.5-VDE-31GN 516.5-RG-31GN 516.5-KG-31GN 516.5-HG-31GN 516.5-VK8-33GN 516.5-SCH-33GN 516.5-VDE-33GN 516.5-RG-33GN 516.5-KG-33GN 516.5-HG-33GN 516.5-VK8-35GN 516.5-SCH-35GN 516.5-VDE-35GN 516.5-RG-35GN 516.5-KG-35GN 516.5-HG-35GN 516.5-VK8-37GN 516.5-SCH-37GN 516.5-VDE-37GN 516.5-RG-37GN 516.5-KG-37GN 516.5-HG-37GN 516.5-VK8-39GN 516.5-SCH-39GN 516.5-VDE-39GN 516.5-RG-39GN 516.5-KG-39GN 516.5-HG-39GN 516.5-VK8-41GN 516.5-SCH-41GN 516.5-VDE-41GN 516.5-RG-41GN 516.5-KG-41GN 516.5-HG-41