EN 519.1 Cylindrical Handles Plastic, Press-On Type

Cylindrical Handles EN 519.1: Plastic, Press-On Type
Original design
code: I.580 N

Product description

The use of cylindrical handles EN 519.1 eliminates the need for a thread on the shaft.

These cylindrical handles are assembled onto a shaft using a plastic mallet. During mounting, easy blows with a soft mallet are sufficient to drive the handle into place. The shaft end should be slightly rounded or chamfered (30°).

In order to increase the elasticity, the bore is equipped with longitudinal ribs that provide a very firm seating of the handle onto the shaft.

These handles fit absolutely vibration-tight.

Specification

Plastic, Polypropylene (PP)

  • Shock-resistant
  • Operating temperature
    32 °F to 176 °F (0 °C to 80 °C)
  • Black, matte finish

RoHS

Hide technical drawing
EN 519.1 Plastic Cylindrical Handles, Press-On Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore
d3l1l2
min.
0.71B 8-0.591.571.10
0.83B 10-0.671.971.38
0.91B 10B 120.752.561.77
1.02B 12B 140.833.151.97
1.10B 15B 160.873.542.36

Build & Price

Handle diameter d1
Bore d2
Handle diameter d1
Bore d2

Selected Part

Total (net)
US$2.10
In Stock: 154
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$2.10
10249US$2.02
250499US$1.91
≥ 500US$1.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 519.1-18-B8EN 519.1-21-B10EN 519.1-23-B10EN 519.1-23-B12EN 519.1-26-B12EN 519.1-26-B14EN 519.1-28-B15EN 519.1-28-B16

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback