GN 52.1 Retaining Magnets Aluminium, Nickel, Cobalt (AlNiCo) / Neodymium, Iron, Boron (NdFeB), Housing Steel, without Hole

Photo

GN 52.1 Aluminium, Nickel, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Steel, without Hole Magnet material: ND - NdFeB
Magnet material: ND - NdFeB
GN 52.1 Aluminium, Nickel, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Steel, without Hole Magnet material: ND - NdFeB GN 52.1 Aluminium, Nickel, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Steel, without Hole Magnet material: AN - AlNiCo

Product description

Information

Retaining magnets GN 52.1, in combination with the steel housing and the insulation made of brass / aluminum or plastic, form a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

The retaining magnets can be mounted easily and safely by pressing, shrinking or gluing.

Specification

Magnet materials

  • AlNiCoAN
    Aluminum, nickel, cobalt
    Temperature resistant up to 842 °F (450 °C)
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 176 °F (80 °C)

Housing
Steel

  • Identification no. 1: zinc plated
  • Identification no. 2: plain finish

RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Technical drawing

3D
Hide technical drawing
GN 52.1 Aluminium, Nickel, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Steel, without Hole sketch

Part Options / Table

Identification no.

1Tolerance d = ±0.1 mm
2Tolerance d = h6
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dMaterial AN
±0.008
Id. no. 1

k*
Id. no. 1

±0.008
Id. no. 2

k*
Id. no. 2
Material ND
±0.008
Id. no. 1

k*
Id. no. 1

±0.008
Id. no. 2

k*
Id. no. 2
Nominal magnetic forces
AN

ND
0.16----0.7870.590.3940.28-0.56 lbf (2.5 N)
0.20----0.7870.590.3940.24-1.01 lbf (4.5 N)
0.240.7870.470.3940.080.7870.590.3940.200.45 lbf (2 N)1.35 lbf (6 N)
0.310.7870.430.4720.120.7870.590.4720.280.90 lbf (4 N)2.70 lbf (12 N)
0.390.7870.390.6300.240.7870.590.6300.431.91 lbf (8.5 N)5.40 lbf (24 N)
0.510.7870.310.7090.240.7870.590.7090.512.70 lbf (12 N)13.49 lbf (60 N)
0.630.7870.240.7870.240.7870.590.7870.594.50 lbf (20 N)20.23 lbf (90 N)
0.790.9840.200.9840.200.9840.710.9840.718.99 lbf (40 N)30.35 lbf (135 N)
0.981.3780.511.1810.281.3781.061.1810.8713.49 lbf (60 N)42.71 lbf (190 N)
1.261.5750.351.3780.161.5751.261.3781.0635.97 lbf (160 N)76.44 lbf (340 N)
1.571.9690.391.7720.20----53.95 lbf (240 N)-
1.972.3620.391.969-----89.92 lbf (400 N)-
2.482.5590.392.3620.20----148 lbf (660 N)-
*k is the maximum dimension by which the retaining magnet can be shortened without losing its properties

Build & Price

3D Product Configurator
Magnet material


Diameter d
Identification no.


Selected Part

Total US Dollars (net)
$5.41
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$5.41
2549$4.96
5099$4.51
≥ 100$4.06
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 52.1-ND-4-1GN 52.1-ND-4-2GN 52.1-ND-5-1GN 52.1-ND-5-2GN 52.1-AN-6-1GN 52.1-AN-6-2GN 52.1-ND-6-1GN 52.1-ND-6-2GN 52.1-AN-8-1GN 52.1-AN-8-2GN 52.1-ND-8-1GN 52.1-ND-8-2GN 52.1-AN-10-1GN 52.1-AN-10-2GN 52.1-ND-10-1GN 52.1-ND-10-2GN 52.1-AN-13-1GN 52.1-AN-13-2GN 52.1-ND-13-1GN 52.1-ND-13-2GN 52.1-AN-16-1GN 52.1-AN-16-2GN 52.1-ND-16-1GN 52.1-ND-16-2GN 52.1-AN-20-1GN 52.1-AN-20-2GN 52.1-ND-20-1GN 52.1-ND-20-2GN 52.1-AN-25-1GN 52.1-AN-25-2GN 52.1-ND-25-1GN 52.1-ND-25-2GN 52.1-AN-32-1GN 52.1-AN-32-2GN 52.1-ND-32-1GN 52.1-ND-32-2GN 52.1-AN-40-1GN 52.1-AN-40-2GN 52.1-AN-50-1GN 52.1-AN-50-2GN 52.1-AN-63-1GN 52.1-AN-63-2