GN 52.2 Retaining Magnets Aluminium, Nickel, Cobalt (AlNiCo) / Neodymium, Iron, Boron (NdFeB), Housing Steel, with Tapped Blind Hole

Photo

GN 52.2 Aluminium, Nickel, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Steel, with Tapped Blind Hole Magnet material: ND - NdFeB
Magnet material: ND - NdFeB
GN 52.2 Aluminium, Nickel, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Steel, with Tapped Blind Hole Magnet material: ND - NdFeB GN 52.2 Aluminium, Nickel, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Steel, with Tapped Blind Hole Magnet material: AN - AlNiCo

Product description

Information

Retaining magnets GN 52.2, in combination with the steel housing and the insulation made of brass / aluminum or plastic, form a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

Specification

Magnet materials

  • AlNiCoAN
    Aluminum, nickel, cobalt
    Temperature resistant up to 842 °F (450 °C)

  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 176 °F (80 °C)


Housing
Steel, zinc plated


RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Technical drawing

3D
Hide technical drawing
GN 52.2 Aluminium, Nickel, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Steel, with Tapped Blind Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 ±0.004d2
Thread
±0.008min.Nominal magnetic forces
AN

ND
0.236M 30.7870.200.45 lbf (2 N)1.35 lbf (6 N)
0.315M 30.7870.200.90 lbf (4 N)2.70 lbf (12 N)
0.394M 40.7870.281.91 lbf (8.5 N)5.40 lbf (24 N)
0.512M 40.7870.282.70 lbf (12 N)13.49 lbf (60 N)
0.630M 40.7870.204.50 lbf (20 N)20.23 lbf (90 N)
0.787M 60.9840.288.99 lbf (40 N)30.35 lbf (135 N)
0.984M 61.3780.3513.49 lbf (60 N)42.71 lbf (190 N)
1.260M 81.5750.3535.97 lbf (160 N)76.44 lbf (340 N)
1.575M 81.9690.4753.95 lbf (240 N)157 lbf (700 N)
1.969M 102.3620.4789.92 lbf (400 N)225 lbf (1000 N)
2.480M 122.5590.55148 lbf (660 N)382 lbf (1700 N)

Build & Price

3D Product Configurator
Magnet material


Diameter d1

Selected Part

Total US Dollars (net)
$5.47
In Stock: 135
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$5.47
2549$5.01
5099$4.56
≥ 100$4.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 52.2-AN-6GN 52.2-ND-6GN 52.2-AN-8GN 52.2-ND-8GN 52.2-AN-10GN 52.2-ND-10GN 52.2-AN-13GN 52.2-ND-13GN 52.2-AN-16GN 52.2-ND-16GN 52.2-AN-20GN 52.2-ND-20GN 52.2-AN-25GN 52.2-ND-25GN 52.2-AN-32GN 52.2-ND-32GN 52.2-AN-40GN 52.2-ND-40GN 52.2-AN-50GN 52.2-ND-50GN 52.2-AN-63GN 52.2-ND-63