GN 52.3 Retaining Magnets Aluminium, Nickel, Cobalt (AlNiCo), Housing Steel, with Tapped Blind Hole

Photo

GN 52.3 Aluminium, Nickel, Cobalt Retaining Magnets, Housing Steel, with Tapped Blind Hole Finish: RT - Red, painted
Finish: RT - Red, painted
GN 52.3 Aluminium, Nickel, Cobalt Retaining Magnets, Housing Steel, with Tapped Blind Hole Finish: RT - Red, painted GN 52.3 Aluminium, Nickel, Cobalt Retaining Magnets, Housing Steel, with Tapped Blind Hole Finish: ZB - Zinc plated

Product description

Information

Retaining magnets GN 52.3, in combination with the zinc plated or red painted steel housing and the insulation made of brass / aluminum, form a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

For easier handling and to avoid demagnetization, a zinc plated iron sheet protects the magnetic surface during storage and transport.

Specification

Magnet material
AlNiCoAN
Aluminum, nickel, cobalt


Housing
Steel


Finish

  • Zinc platedZBZB
    Temperature resistant up to 662 °F (350 °C)
  • Red, paintedRTRT
    Temperature resistant up to 356 °F (180 °C)

RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1

Technical drawing

3D
Hide technical drawing
GN 52.3 Aluminium, Nickel, Cobalt Retaining Magnets, Housing Steel, with Tapped Blind Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Tolerances
Finish ZB

Finish RT
d2±0.008tNominal magnetic forces
0.492±0.004±0.008M 40.6300.244.50 lbf (20 N)
0.669±0.004±0.008M 60.6300.205.85 lbf (26 N)
0.827±0.004±0.008M 60.7480.288.99 lbf (40 N)
1.063±0.004±0.008M 60.9840.3114.61 lbf (65 N)
1.378±0.004±0.008M 61.1810.3533.72 lbf (150 N)

Build & Price

3D Product Configurator
Magnet material

Diameter d1
Finish
RT
ZB

Selected Part

Total US Dollars (net)
$7.25
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$7.25
2549$6.65
5099$6.05
≥ 100$5.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 52.3-AN-12,5-ZBGN 52.3-AN-12,5-RTGN 52.3-AN-17-ZBGN 52.3-AN-17-RTGN 52.3-AN-21-ZBGN 52.3-AN-21-RTGN 52.3-AN-27-ZBGN 52.3-AN-27-RTGN 52.3-AN-35-ZBGN 52.3-AN-35-RT