GN 52.5 Retaining Magnets Neodymium, Iron, Boron (NdFeB), Housing Stainless Steel, with Rubberized Magnetic Surface

Photo

GN 52.5 Neodymium, Iron, Boron Retaining Magnets, Housing Stainless Steel, with Rubberized Magnetic Surface
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Retaining magnets GN 52.5, in combination with the stainless steel housing, form a system that shields and strengthens the magnet and concentrates the magnetic flux optimally on the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also has a high coefficient of friction, resulting in high lateral displacement forces.

Specification

Magnet material
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 176 °F (80 °C)


Housing
Stainless steel


Rubber
Elastomer (TPE)
≈ 80 Shore A
Black


RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1

Technical drawing

3D
Hide technical drawing
GN 52.5 Neodymium, Iron, Boron Retaining Magnets, Housing Stainless Steel, with Rubberized Magnetic Surface sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 ±0.008d2±0.008Length lA/FNominal magnetic forces
0.394M 40.5510.240.312.14 lbf (9.5 N)
0.512M 60.6300.390.433.37 lbf (15 N)
0.630M 80.7090.470.515.17 lbf (23 N)
0.787M 100.7870.550.6710.34 lbf (46 N)
0.984M 100.7870.550.8321.36 lbf (95 N)

Build & Price

3D Product Configurator
Magnet material

Diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$17.25
In Stock: 65
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$17.25
2549$15.81
5099$14.38
≥ 100$12.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.016 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 52.5-ND-10-M4GN 52.5-ND-13-M6GN 52.5-ND-16-M8GN 52.5-ND-20-M10GN 52.5-ND-25-M10