EN 5333 Five-Lobed Knobs Phenolic Plastic, with Square Through Hole

Photo

EN 5333 Phenolic Plastic Five-Lobed Knobs, with Square Through Hole
ELESA original design
code:VCR.192

Product description

Information

EN 5333 five-lobed knobs meet highest quality requirements. Due to a special manufacturing process a mold parting line is eliminated.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Five-lobed knob
Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Square bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
EN 5333 Phenolic Plastic Five-Lobed Knobs, with Square Through Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1+0.001
Square
d2d3h1h2t
1.57V 6-0.550.830.590.390.16
1.97V 6V 70.550.940.710.390.20
2.36V 6V 70.631.140.790.390.16
2.76V 7V 80.711.380.870.550.20
3.35V 8V 90.711.770.980.550.31
3.94V 10-0.712.241.100.550.24

Build & Price

3D Product Configurator
Handle diameter d1
Square s

Selected Part

Total US Dollars (net)
$11.30
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$11.30
10249$10.89
250499$10.28
≥ 500$9.25
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.041 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.